IESNA:LM-63-2002
[TEST]P1060291
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-143-39)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124RDRP-S1020D950-X4F0-XX-UDD-BVL-B
[LUMINAIRE]DEFINE 4 BLACK REGRESSED DIRECT RECESSED HOUSING WITH BLACK STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1041
TILT=NONE
1 -1 1 37 5 1 1 0.3125 4 0
1 1 35
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
797.6 795.3 791.8 786.1 779.1 768.8 753.8 735.4 713.5 690.4
665 638.5 608.6 576.3 544 512.9 479.5 444.9 410.3 375.7
336.6 299.7 259.3 221.3 181 140.6 104.9 69.2 38 13.8
0 0 0 0 0 0 0
797.6 797.6 793 783.8 771.1 753.8 730.7 705.4 675.4 646.6
613.2 577.4 541.7 502.5 464.5 428.8 389.6 351.5 315.8 277.8
240.9 206.3 170.6 136 104.9 76.1 50.7 28.8 13.8 4.6
1.2 0 0 0 0 0 0
797.6 790.7 780.3 763 741.1 713.5 682.3 647.8 609.7 570.5
532.5 491 446.1 405.7 361.9 318.1 277.8 236.3 197.1 159.1
121 86.4 55.3 31.1 17.3 11.5 8.1 5.8 3.5 2.3
1.2 0 0 0 0 0 0
797.6 796.4 780.3 754.9 723.8 688.1 650.1 608.6 565.9 521
476 432.2 385 340 291.6 244.3 201.7 157.9 113 71.5
38 21.9 16.1 12.7 10.4 6.9 4.6 2.3 2.3 1.2
1.2 0 0 0 0 0 0
797.6 797.6 779.1 753.8 718.1 681.2 637.4 595.9 549.8 504.8
457.6 408 361.9 312.4 266.2 220.1 174 127.9 79.5 42.6
24.2 18.4 15 11.5 9.2 5.8 3.5 2.3 2.3 1.2
1.2 1.2 0 0 0 0 0
